Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.108 |
| A dimension MM | 53.540 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | FC1048-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 37.990 |
| Hose size | -6 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.010 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.108 |
| Product length mm | 53.543 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |