Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.463 |
| A dimension MM | 62.560 |
| Angle shape | Straight |
| Catalog Item | FC1049-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 37.990 |
| Hose size | -6 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.017 |
| Product height in | 0.737 |
| Product height mm | 18.730 |
| Product length in | 2.463 |
| Product length mm | 62.560 |
| Product material | Carbon steel |
| Product width in | 0.738 |
| Product width mm | 18.733 |