Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.278 |
| A dimension MM | 83.261 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 54-67 lb-ft(73-91 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 26.988 |
| Hose cut off factor IN | 1.388 |
| Hose cut off factor MM | 35.255 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.776 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |