Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.585 |
| A dimension MM | 65.659 |
| Angle shape | Straight |
| Catalog Item | FC1142-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.085 |
| Hose cut off factor MM | 27.559 |
| Hose size | -8 |
| Inside diameter IN | 0.359 |
| Inside diameter MM | 9.119 |
| Product height in | 0.813 |
| Product height mm | 20.650 |
| Product length in | 2.585 |
| Product length mm | 65.659 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.650 |