Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.097 |
| A dimension MM | 53.264 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1200-0303S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.027 |
| Hose cut off factor MM | 26.086 |
| Hose size | -3 |
| Inside diameter IN | 0.102 |
| Inside diameter MM | 2.591 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.097 |
| Product length mm | 53.264 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |