Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.771 |
| A dimension MM | 44.980 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1348-0808-259 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.651 |
| Hose cut off factor MM | 16.535 |
| Hose size | -8 |
| Inside diameter IN | 0.408 |
| Inside diameter MM | 10.363 |
| Product height in | 0.838 |
| Product height mm | 21.285 |
| Product length in | 1.771 |
| Product length mm | 44.983 |
| Product material | 316 Stainless steel |
| Product width in | 0.838 |
| Product width mm | 21.285 |