Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.105 |
| A dimension MM | 53.467 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1348-2020-259 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.479 |
| Hose size | -20 |
| Inside diameter IN | 1.046 |
| Inside diameter MM | 26.568 |
| Product height in | 1.585 |
| Product height mm | 40.259 |
| Product length in | 2.105 |
| Product length mm | 53.467 |
| Product material | 316 Stainless steel |
| Product width in | 1.585 |
| Product width mm | 40.259 |