Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.977 |
| A dimension MM | 75.615 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC1560-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.025 |
| Hose cut off factor MM | 26.035 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.499 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.977 |
| Product length mm | 75.616 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |