Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.863 |
| A dimension MM | 47.320 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC1743-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.763 |
| Hose cut off factor MM | 19.380 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.863 |
| Product length mm | 47.320 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |