Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.525 |
| A dimension MM | 64.140 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.000 |
| Brand | Danfoss |
| Catalog Item | FC1802-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.370 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.525 |
| Product length mm | 64.140 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |