Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.351 |
| A dimension MM | 34.315 |
| Angle shape | Straight |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 23.000 |
| Brand | Danfoss |
| Catalog Item | FC2684-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.930 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.230 |
| Hose cut off factor MM | 5.842 |
| Hose size | -6 |
| Inside diameter IN | 0.417 |
| Inside diameter MM | 10.591 |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 1.351 |
| Product length mm | 34.315 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |