Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.562 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FC5812-0202S |
| Compatible hose ID IN | 0.125 |
| Compatible hose ID MM | 3.175 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.032 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1/8-27 NPTF |