Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.626 |
| Backup hex size MM | 15.900 |
| Brand | Danfoss |
| Catalog Item | FC5937-0504S |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | 31303740 (Size dependent)37AL |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 19.00 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | Carbon steel |
| Product width in | 0.618 |
| Product width mm | 15.697 |
| Thread size 1 | 1/2-20 UNF |
