Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.590 |
| Angle shape | Straight |
| Backup hex size IN | 0.890 |
| Backup hex size MM | 22.600 |
| Brand | Danfoss |
| Catalog Item | FJ4448-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC650 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.500 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.730 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
