Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.640 |
| A dimension MM | 92.460 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ6578-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.570 |
| Drop dimension MM | 65.28 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.425 |
| Hose cut off factor MM | 61.595 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.650 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 3.640 |
| Product length mm | 92.456 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Thread size 1 | 1 11/16-12 UN |