Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.920 |
| A dimension MM | 74.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC370 |
| Construction Style | Crimp |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -8 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Thread size 1 | 11/16-16 UN |
![Hose Fittings FJ9480-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215910%2FID433457622992-0101_preview.jpg&w=1920&q=75)