Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.402 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26405-2 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 13.000 |
| End size 1 | -2 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.368 |
| Hose size | -2 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPSM |