Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 0.875 |
| Bend radius min (mm) | 22.225 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | 3630-06RD-500R |
| Color | Red |
| Conditional temp range | -10F to 130F with brass fttgs |
| Conductivity | Non-conductive |
| Cover material | Polyvinyl chloride (PVC) |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.64 |
| Outside diameter (mm) | 16.26 |
| Package form | Reel |
| Qualified hose fittings | 39C90390A90H90L |
| Reinforcement material | Fiberglass |
| Size | -6 |
| Tube material | Polyvinyl chloride (PVC) |
| Tube wall thickness (inch) | 0.14 |
| Tube wall thickness (mm) | 3.43 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
