Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 43GW-DN4-BULK |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Green |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.15 |
| Inside diameter (mm) | 4.00 |
| Outside diameter (inch) | 0.33 |
| Outside diameter (mm) | 8.60 |
| Series | 43GW Series |
| Tube material | Polyester (PEE) |
