Thermoplastic specialty hose
Our thermoplastic specialty hoses and assemblies provide lightweight, long-lasting conveyance for even the most unique and demanding applications. Flexible design options are available to meet all of your truck, subsea, and specialty equipment needs from compressed natural gas and high-pressure on-vehicle systems to breathing-air systems and consumables transmission.
Features and benefits
- Significantly better abrasion resistance than alternatives
- Enhanced flexibility
- Improved ease of cutting
- Increased flow performance
- Metric sizes
- Exceed DIN specifications
Synflex Moisture-Lok 3440 series hose features and benefits
- Core tube designed with a high moisture barrier
- Ideal for conveying urethane foam
- Suitable for moisture sensitive products such as adhesives
- Moisture barrier extends hose life, improves performance, and minimizes costs
Synflex Pure Water Hose 34PW series features and benefits
- Constructed with a high-performance polyolefin tube
- Certified to NSF-51, NSF-61, and the U.S. Navy’s 767A standards
- Provides the clean and safe transmission of food and potable water products
Synflex Thermoplastic Specialty 35NG hose features and benefits
- Designed to dispense compressed natural gas
- Suitable for high-pressure on-vehicle applications
- Best-in-class UV resistance
- Rugged and durable
- Certified to the latest standards for natural gas vehicles