Danfoss logo
Manifold blocks-product-category

Manifold blocks

Danfoss bar manifold assemblies are available in aluminum or ductile iron with pressure ratings up to 275 bar [4,000 psi] and flow rates up to 344 liters/min [91 US gal/min]. Our product line is engineered to provide the flexibility you need for your varied applications.

Features and benefits 

  • Relief valve  
  • Stack valve options 
  • Up to four stacks  
  • SAE ports  
  • Pressure up to 275 bar [4,000 psi] 
  • Flow up to 345 L/min [91 US gal/min] 
  • Aluminum or ductile iron construction 

Applications  

  • Civil projects 
  • Primary metals 
  • Metal forming 
  • Automotive 
  • Pulp and paper 
  • Wind power 
  • Food and beverage 

Product specifications

ProductSpecifications
D03Up to eight stations parallel and up to four stations in series
D05Up to eight stations parallel
D08Up to four stations parallel