Manifold blocks
Danfoss bar manifold assemblies are available in aluminum or ductile iron with pressure ratings up to 275 bar [4,000 psi] and flow rates up to 344 liters/min [91 US gal/min]. Our product line is engineered to provide the flexibility you need for your varied applications.
Features and benefits
- Relief valve
- Stack valve options
- Up to four stacks
- SAE ports
- Pressure up to 275 bar [4,000 psi]
- Flow up to 345 L/min [91 US gal/min]
- Aluminum or ductile iron construction
Applications
- Civil projects
- Primary metals
- Metal forming
- Automotive
- Pulp and paper
- Wind power
- Food and beverage
Product specifications
Product | Specifications |
D03 | Up to eight stations parallel and up to four stations in series |
D05 | Up to eight stations parallel |
D08 | Up to four stations parallel |