Product specifications
Characteristic | Value |
---|---|
CMM | PACSYS_MPU_CMM |
Communication interface | Not required |
Design | Low pressure(UP TO 3000PSI)sae |
Drive size | Not required |
Future expansions | TBD - future expansion |
Motor | 5HP 230/460/3/60+190/380/3/50 |
Motor type | Gen. purpose VFD ready-700/300 |
Motor variable frequency drive | Not required |
Mounting orientation | Vertical(Pump in-tank) |
Product Family | Package systems |
Product series | Motor pump |
Pump | 21.1 CC(1.29 CID) /Rev piston |
Pump controls | Piston adj. displacement stop |
Sensors | Not required |