Variable-speed drives
Vickers by Danfoss variable speed drives (VSDs) optimize energy use by adjusting motor and pump speed to match load demands, cutting energy consumption by up to 60%. This reduces noise, heat, and component wear, enabling smaller systems, lower operating costs, and longer equipment life for improved total cost of ownership.
Features and benefits
- Reduced energy cost and consumption
- Reduced noise pollution
- Reduced heat generation
- Reduced pump size
- Reduced motor size
Applications
- Discreet manufacturing
- Rubber molding
- Die casting
- Plastic injection molding
- Any application requiring peak power only intermittently