Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design | NN | Standard design |
| Drive with size and interface | T5037N | FC302 3x 380-500VAC, 37kW/50HP rated output power, none [analog] interface |
| Motor type and size | A037 | Asynchronous induction IC411 [TEFC-totally enclosed fan cooled], 37kW, B35, 415Y/50Hz, IE3, VFD |
| Mounting orientation | U | Universal [B35 motor with flange and feet] |
| Product series | VS | Variable speed drive |
| Pump and controls | M074NN | 73.7cc, piston, no controls |
| Special option | NNNN | No safety option, no special option |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |