Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design | NN | Standard design |
| Drive with size and interface | 05055D | iC7 3x 380-500VAC, 55 kW / 75 HP, PROFINET |
| Motor type and size | D081 | Servo w. resolver IC416 Type B132I 6-pole, 116 Nm force-cooled stalltorque |
| Mounting orientation | H | Allows horizontal installation, with feet |
| Product series | VS | Variable speed drive |
| Pump and controls | I032NN | 32.7cc internal gear pump None (fixed displacement) |
| Special option | NNNN | No safety option, no special option |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |