Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CV2-20-V-P-0-60 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product width in | 1.870 | |
| Product width mm | 47.498 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
