Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-3 |
| Cracking pressure BAR | 0.30000000 |
| Cracking pressure PSI | 5.00000000 |
| Flow rate GPM | 39.70 |
| Flow rate LPM | 151.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | SPC2-8-P-A6T-15 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 3:1 |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 2.985 |
| Product height mm | 75.819 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Poppet |
| Valve Torque into cavity | 47-54 Nm |