Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-4-2 |
| Cracking pressure BAR | 3.50000000 |
| Cracking pressure PSI | 45.00000000 |
| Flow rate gpm | 5.30 |
| Flow rate LPM | 20.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | CV3-4-V-P-000-05 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Pilot piston seal | No |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/13 |
| Seal type | Viton |
| Special features | None |
| Style | Poppet |