Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-2 |
| Flow rate gpm | 81.60 |
| Flow rate LPM | 310.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | CV6-10-N-P-0-040-040-07 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Orifice size INCH | 0.062 |
| Orifice size MM | 1.575 |
| Pilot piston seal | No |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Style | Poppet |