Product specifications
Characteristic | Value |
|---|---|
| Application | Multi-purpose |
| Brand | Danfoss |
| Cavity | A877 |
| Cracking pressure BAR | 2.00000000 |
| Cracking pressure PSI | 30.00000000 |
| Flow rate gpm | 32.00 |
| Flow rate LPM | 120.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 4CK120-1-S |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 3:1 |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Valve Torque into cavity | 100 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |