Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 4CK300-1-S-3 | |
| Product height in | 1.881 | |
| Product height mm | 47.777 | |
| Product length in | 4.040 | |
| Product length mm | 102.616 | |
| Product width in | 1.881 | |
| Product width mm | 47.777 |
