Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A12336 |
| Flow rate LPM | 90.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | Yes |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 4CK95-1-4W-S |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 4:1 |
| Port size | 1/2" |
| Port type | BSP |
| Pressure rating BAR | 350.00 |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Style | Poppet |