Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Flow rate LPM | 23.000 |
| Function | Pilot Operated Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | SPC2-10-P-0-25 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Port type | Cartridge Only |
| Pressure rating BAR | 240.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
