Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | STEM | Stem |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-16-2 | C-16-2 |
| Factory set flow rate GPM | 7.500 | |
| Factory set flow rate LPM | 28.00 | |
| Flow rate GPM | 45.000 | |
| Flow rate lpm | 170.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | MANUAL ROTARY FLOW CONTROL | Manual Rotary Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 82 CC/MIN | 82 cc/min |
| Maximum flow rate LPM | 15.00 | |
| Model Code 1 | MRV2-16-0-0-15 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 3.560 | |
| Product length mm | 90.424 | |
| Product width in | 2.400 | |
| Product width mm | 60.96 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 108-122 NM | 108-122 Nm |
| Torque steel cavity | 139-149 NM | 139-149 Nm |
