Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-8-2 |
| Flow rate GPM | 12.000 |
| Flow rate LPM | 45.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Needle Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Maximum flow rate GPM | 12.000 |
| Maximum flow rate LPM | 45.00 |
| Model Code 1 | NV1-8-V-K-S-2G |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Size | 1/4 |
| Port Type | BSP |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal Type | Viton |
| Special features | None |
| Spool seal | No |
| Style | Flow Restrictor |
| Torque alu cavity | 34-41 Nm |
| Torque steel cavity | 34-41 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |