Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Danfoss |
| Flow rate GPM | 51.514 |
| Flow rate lpm | 195.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 51.514 |
| Maximum flow rate LPM | 195.00 |
| Model Code 1 | 2FPX5444-01 |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5076.32 |
| Product height in | 6.600 |
| Product height mm | 167.640 |
| Product length in | 12.900 |
| Product length mm | 327.660 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
