Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-12-2 |
| Flow rate GPM | 30.000 |
| Flow rate lpm | 114.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Leakage | 5 drops/min |
| Maximum flow rate GPM | 30.000 |
| Maximum flow rate LPM | 114.00 |
| Model Code 1 | FCV11-12-V-K-0-NV |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special Features | None |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 81–95 Nm |
| Torque steel cavity | 102–115 Nm |