Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | FR2-10-S-0-0.21-08 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.400 |
| Product length mm | 111.760 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
