Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A7447 |
| Differential pressure BAR | 350.00 |
| Differential pressure PSI | 5076.32 |
| Factory set flow rate GPM | 5.810 |
| Factory set flow rate LPM | 22.00 |
| Flow rate GPM | 15.850 |
| Flow rate lpm | 60.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Regulator |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 10.600 |
| Maximum flow rate LPM | 40.00 |
| Minimum flow rate GPM | 1.050 |
| Minimum flow rate LPM | 4.00 |
| Model Code 1 | 2CFRC60-P-4-S |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 90 C (-4 to 194 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5076.32 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Spool seal | No |
| Style | Fixed Pressure Compensated, Flow Regulator |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |