Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-16-K-0-20 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product width in | 2.400 |
| Product width mm | 60.960 |
