Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | KNOB | Knob |
| Brand | DANFOSS | Danfoss |
| Cavity | C-16-2 | C-16-2 |
| Flow rate lpm | 208.00 | |
| Function | NEEDLE VALVE | Needle Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate LPM | 208.00 | |
| Minimum flow rate LPM | 5.00 | |
| Model Code 1 | FCV6-16-K-0-NV | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.760 | |
| Product length mm | 95.504 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FLOW RESTRICTOR | Flow Restrictor |
| Torque alu cavity | 108-122 NM | 108-122 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
