SICV Flow Control Valves 02-176657 (RIGHT)

VF11-10N-F-000-6.00-00-A, VF11-10-F-0-6.0

889693

Model code: VF11-10N-F-000-6.00-00-A


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1VF11-10-F-0-6.0
Product height in1.000
Product height mm25.400
Product length in2.000
Product length mm50.800
Product width in1.000
Product width mm25.400

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm