Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-16-3S | C-16-3S |
| Flow rate GPM | 50.000 | |
| Flow rate lpm | 189.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIFFERENTIAL PRESSURE SENSING | Differential Pressure Sensing |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 246 CC/MIN | 246 cc/min |
| Model Code 1 | DPS2-16-P-F-0-005 | |
| Normal function | SPOOL, NORMALLY CLOSED, LS | Spool, Normally Closed (L/S element) |
| Number housing ports | 3 | 3 |
| Number of valve port | 3 | 3 |
| Operating temp | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Pilot ratio | 1:1 | 1:1 |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure differential BAR | 0.35 | |
| Pressure differential PSI | 5.00 | |
| Pressure rating BAR | 290.00 | |
| Pressure rating PSI | 4200.00 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.450 | |
| Product length mm | 87.630 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special Features | NONE | None |
| Spring | 5 PSI | 5 psi |
| Stroke adjustment | FIXED STROKE | Fixed stroke |
| Style | SPOOL | Spool |
