Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-3 |
| Flow rate GPM | 8.000 |
| Flow rate lpm | 30.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Model Code 1 | DPS2-8-V-V-0-P-300 |
| Normal function | Spool, Normally closed (L/S element) |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Stroke adjustment | Screw |