Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Flow rate GPM | 103.027 | |
| Flow rate lpm | 390.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3559 IN3/SEC | 0.3559 in3/sec |
| Model Code | LE402N-0.2 | |
| Model Code 1 | LE402-N-0.2 | |
| Operating temp | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 1.023 | |
| Product height mm | 25.984 | |
| Product length in | 3.280 | |
| Product length mm | 83.312 | |
| Product width in | 1.023 | |
| Product width mm | 25.984 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Style | SPOOL | Spool |