Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Model Code 1 | LEV402-V-0.2 | |
| Normal function | SPOOL, NORMALLY CLOSED | Spool, Normally closed |
| Pressure differential BAR | 0.20 | |
| Pressure differential PSI | 2.90 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.890 | |
| Product length mm | 98.806 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Spring | 0.2 BAR | 0.2 bar |
| Stroke adjustment | NONE | None |