Proportional valves
Our wide variety of proportional valve styles includes bi-directional, uni-directional, poppet, spool, normally closed, normally open, pressure reducing, pressure relieving, and flow control. Our portfolio includes products in many sizes with flow ratings up to 180 l/min [48 US gal/min] and pressure ratings up to 350 bar [5,000 psi] to provide the perfect product for any application.
Features and benefits
- PLUS+1 compliance allows for simple software configuration.
- Available in many sizes for proper use in various applications, improving valve control and performance.
- Some models include integrated compensator to provide consistent flow performance independent of pressure.
- Pressure control valves are well suited for brake, clutch, and fan speed control.
- Danfoss proportional valves create an efficient and reliable hydraulic system when combined with other Danfoss logic element and screw in cartridge valves in a custom manifold assembly.
- All operating parts made from hardened and ground steel for durability and leak protection; zinc plating and anodized aluminum manifolds are available for additional corrosion resistance.
- Pulse width modulation (PWM) control circuits provide accurate control, repeatability, and low hysteresis.
Applications
- Agriculture
- Construction
- Cranes and material handling
- Forestry
- Lawn and turf
- Road building