Proportional valves-product-category

Proportional valves

Our wide variety of proportional valve styles includes bi-directional, uni-directional, poppet, spool, normally closed, normally open, pressure reducing, pressure relieving, and flow control. Our portfolio includes products in many sizes with flow ratings up to 180 l/min [48 US gal/min] and pressure ratings up to 350 bar [5,000 psi] to provide the perfect product for any application.

Features and benefits

  • PLUS+1 compliance allows for simple software configuration.
  • Available in many sizes for proper use in various applications, improving valve control and performance.
  • Some models include integrated compensator to provide consistent flow performance independent of pressure.
  • Pressure control valves are well suited for brake, clutch, and fan speed control.
  • Danfoss proportional valves create an efficient and reliable hydraulic system when combined with other Danfoss logic element and screw in cartridge valves in a custom manifold assembly.
  • All operating parts made from hardened and ground steel for durability and leak protection;  zinc plating and anodized aluminum manifolds are available for additional corrosion resistance.
  • Pulse width modulation (PWM) control circuits provide accurate control, repeatability, and low hysteresis.

Applications

  • Agriculture
  • Construction
  • Cranes and material handling
  • Forestry
  • Lawn and turf
  • Road building