Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | SDC10-2 |
| Flow rate GPM | 20.0 |
| Flow rate LPM | 76.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV8-A-10-C-0-25-25 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Poppet |